Strategically designed to improve airflow within the rack, the cassette rear cable manager allows for easy installation and maintenance of your connectivity without disturbing front-mounted equipment.
Product Type | Rear Cable Manager |
Sub Brand | QuickNet™ |
Color | Black |
Overall Depth (In.) | 9.56 |
Overall Depth (mm) | 242.9 |
Overall Width (In.) | 19.12 |
Overall Width (mm) | 485.6 |
Overall Height (In.) | 1.08 |
Overall Height (mm) | 27.4 |
Resistance Properties | Flame-Resistant |
Application | Cable Management |
Configuration |
---|
UPC | 07498320729 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2505 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.5047 |
Specification Sheets | Specification Sheet - WW-FBSP44 (QuickNet Cassette Rear Cable Mgr)final | English | |
Specification Sheets | QuickNet Cassette Cable Manager and Patch Field Protection Cover: FBSP60--WW-ENG | English | |
Specification Sheets | QuickNet™ HDQ Series High Density Fiber Optic Cassettes: FBSP61--WW-ENG | English | |
Part Drawings | FQCRCM DWG | English | |
Part Drawings | FQCRCM DXF | English | |
Part Drawings | Fiber quicknet cassette rear cable manager | English | |
Installation Documents | Fiber QuickNet Cassette Rear Cable Manager: FS008B | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Application Guides | Implementar Cableado de Fibra en el Centro de Datos FBAG03 | Spanish (Español) |