Perfect for high-density cabling, our 4" x 4" channel offers ample space for cable management, reducing signal loss risk due to excessive bends. Ideal for data centers and other IT setups.
Product Type | Fiber Routing Channel |
Application | (1)The Fiber-Runner™ 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling.(2) It is Suited for Data Center Applications where Cable is Routed from Distribution |
Channel Material | Rigid PVC |
Color | Yellow |
For Use With | FRCR4YL-X,FRHC4YL6,FRSHC4YL6,FRBC4X4YL |
Flammability Rating | 94V-0 |
Material | PVC |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 5.5 |
Overall Width (mm) | 139.7 |
Overall Height (In.) | 4.44 |
Overall Height (mm) | 112.8 |
Sub Brand | FiberRunner® |
Standards Met | UL Listed to 2024A,GR-63-CORE,RoHS Compliant |
System Dimensions | 4" x 4" |
Part Features | Fastest installations, Easy to maintain, System strength and Versatility |
Configuration |
---|
UPC | 07498384138 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.6112 |
Std. Ctn. Qty. | 36 |
Std. Ctn. Volume (cf) | 3.6669 |
Specification Sheets | FiberRunner® 4x4 Routing System | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 4x4 FRSP27 | Spanish (Español) | |
Videos | FiberRunner - Video | English | |
Videos | FiberRunner Cable Routing System | English | |
Videos | FiberRunner Installation Training | English | |
Videos | FiberRunner Video | English | |
Part Drawings | FIBERRUNNER 4x4 Base | English | |
Part Drawings | FIBERRUNNER 4x4 Base | English | |
Part Drawings | Fiberrunner 4x4 Channel (FR4X4**2, FR4X4**6) Part Drawing 37847-46 | English | |
Installation Documents | FiberRunner 4x4 Cable Routing System with QuikLock Coupler | English | |
Application Guides | Panduit ® Fiberrunner ® Cable Routing System Application Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 4x4 Routing System Roadmap | English |