Pre-loaded Fibre drawer with 12 Duplex 50µm LC Adapters , Blk, Phos Bronze Split Sleeves
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | RoHS directive is not applicable |
Application | Fiber Optic Cable Management |
UPC | 07498311649 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1432 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Pre-Loaded Fibre Drawers Spec Sheet RKSP108 | English | |
Installation Documents | Opticom Pre-Loaded Fiber Drawers: FS004A | English |