Maximize your data center fiber management with our rack mount cassette enclosure, offering high-density organization and easy access for various fiber optic terminations within a single 1RU unit.
Product Type | Fiber Enclosure |
Number of Rack Units | 1 |
Overall Depth (In.) | 17.9 |
Overall Depth (mm) | 454 |
Overall Width (In.) | 17.65 |
Overall Width (mm) | 448.3 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 44 |
Standards Met | RoHS compliant, TIA-606-A |
Sub Brand | QuickNet™ |
Application | Fiber Optic Cable Management |
Color | Black |
Configuration |
---|
UPC | 07498300873 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3686 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |