The Opticom® blank fiber adapter panel is used to reserve space for future use. The blanking panel is plastic and is black in color.

Specifications

Material Plastic
Overall Depth (In.) 0.77
Overall Depth (mm) 19.6
Overall Width (In.) 4.3
Overall Width (mm) 109.2
Overall Height (In.) 1.39
Overall Height (mm) 35.3
Standards Met RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements
Product Type Front Loading Adapter Panel
Application Blank Fiber Adapter Panel for OptiCom Patch Panels and Enclosures
Color Black
Sub Brand Opticom®
Part Features Snaps quickly into the front of all Opticom components

Packaging Detail

UPC 07498362506
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0077
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0771

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}