Our fiber patch panel offers options for flexible cable management and seamless integration with various cassettes and fiber optic accessories.
Overall Depth (In.) | 0.44 |
Overall Depth (mm) | 11.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Number of Ports | 4 |
Mount Method | DIN Rail |
Standards Met | RoHS compliant |
Product Type | Rear Loading Adapter Panel |
Application | Provide a flexible and modular system for managing fiber termination, connections, and patching for all applications and offer the industry’s highest patch field density and fiber counts for all fiber |
Color | Black |
Sub Brand | Opticom® |
Configuration |
---|
UPC | 07498378857 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5281 |