Designed for high-density network applications, our multimedia modular panel adapter snaps into Opticom® components and supports up to six Mini-Com® modules for UTP, fiber optic, and AV needs.
Sub Brand | Opticom® |
Color | Black |
Material | Metal |
Overall Depth (In.) | 0.68 |
Overall Depth (mm) | 17.3 |
Overall Width (In.) | 4.3 |
Overall Width (mm) | 109.2 |
Overall Height (In.) | 1.39 |
Overall Height (mm) | 35.3 |
Standards Met | RoHS compliant. Meets or exceeds TIA/EIA-568-C.3 requirements |
Application | Used with Opticom® Rack and Wall Mount Enclosures, Fiber Adapter Patch Panels, and Opticom ® Zero RU Fiber Adapter Panel Brackets to deploy medium to high-density fiber optic network applications as specified in the data center cabling standard TIA 942 for cross connects in main distribution, horizontal distribution, and equipment distribution areas |
Configuration |
---|
UPC | 07498362505 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0084 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0838 |
Specification Sheets | Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG | English | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Specification Sheets | Distribuidor de Empalme de Montaje en Pared 1 FAP Opticom® Hoja de Especificaciones FBSP108 | Spanish (Español) | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160 | English | |
Part Drawings | Part Drawings - DWG - FMP6 (35560-12) | English | |
Part Drawings | Part Drawings - DXF - FMP6 (35560-12) | English | |
Part Drawings | Part Drawings - PDF - fmp6 (35560-12) | English | |
Part Drawings | Part Drawings - ZIP - Mini-com Fiber Panels_40 | English |