OneMode is a passive media converter that increases the speed of legacy multimode-fiber cables by eliminating modal dispersion. It’s designed to help meet the need for speed without having to rip and replace legacy infrastructure. Panduit OneMode: Eliminates model dispersion by manipulating single-mode laser light; Reaches speeds of 10, 50, or even 100 Gbps; Provides a faster, more economical, less disruptive alternative to ripping up legacy fiber.
Material | Metal |
Color | Orange |
Overall Depth (In.) | 9.84 |
Overall Depth (mm) | 250 |
Overall Width (In.) | 18.89 |
Overall Width (mm) | 480 |
Overall Height (In.) | 1.69 |
Overall Height (mm) | 43 |
Maximum Connector Insertion Loss (dB) | 2 |
Application | Fiber Termination |
Connection Type | LC |
Number of Fibers | 8 |
Part Features | Increase fiber backbone bandwidth to 100Gbps Rack mountable Completely passive |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1250 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Using Singlemode Pigtails with OneMode™ Product Bulletin | English | |
Product Bulletins | Productos Compatibles con OneMode™Boletín de Producto FBCB50--SA--SPA | Spanish (Español) | |
Product Bulletins | Uso de Pigtails Monomodo con OneMode™ Boletín de Producto FBCB51--SA--SPA | Spanish (Español) | |
Specification Sheets | OneMode™-Link Product Bulletin CPCB211--SA-ENG REV | English | |
Specification Sheets | Cintillos Panduit Nailon 612 Hoja De Especificaciones FBSP211-WW-SPA | Spanish (Español) | |
Specification Sheets | Cintillos Panduit Nailon 612 Hoja de Especificaciones FBSP211-WW-SPA | English | |
Data Sheets | OneMode™ Supporting Products Product Bulletin | English | |
Videos | OneMode™ Demonstration Video | English | |
Videos | OneMode™ Overview Video | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |