The duplex fiber patch cord is OM3 with a 1.6mm jacket. It is Low Smoke Zero Halogen (LSZH) rated and features LC Duplex connectors. It has standard insertion loss and is 2 meters in length.
Fiber Type | OM3 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Sub Brand | Opti-Core® |
Flammability Rating | LSZH |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.0629921 |
Outer Diameter (mm) | 1.6 |
Overall Length (ft.) | 6.5 |
Overall Length (m) | 2 |
Cable Color | Aqua |
Product Type | LC Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-3 (FOCIS-3), TIA-604-10 (FOCIS-10) |
UPC | 07498392214 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1550 |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English | |
Specification Sheets | Cables de Parcheo de Fibra Óptica y Pigtails Opti-Core®Hoja de Especificaciones FBSP54 | ||
Part Drawings | Jacketed Duplex Fiber Patch Cords | English |