Simplify your panel wiring and ensure electrical safety with our universal ground bar, accommodating various wire sizes and offering flexible mounting options for any control panel or enclosure.
Product Type | Grounding Busbar |
Sub Brand | StructuredGround™ |
Material | Copper |
Compatible Wire Gauge (AWG) | 4 |
Color | Silver |
Finish/Coating | Tin-Plated |
Overall Length (In.) | 4.92 |
Overall Length (mm) | 125 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Overall Height (In.) | 0.48 |
Overall Height (mm) | 12.2 |
Standards Met | UL 467 and CSA certified 22.2 no.41 |
Application | Control Panel |
Number of Ports | 6 |
Maximum Compatible Conductor Size (AWG STR) | 4 |
Minimum Compatible Conductor Size (AWG STR) | 14 |
Mounting Hole Width (In.) | 2.37 |
Mounting Hole Width (mm) | 2.37 |
Configuration |
---|
UPC | 07498340222 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0074 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0741 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Universal Ground Bar System | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | UGB2/0-414-6 DWG | English | |
Part Drawings | UGB2/0-414-6 DXF | English | |
Part Drawings | Universal Ground Bars - 10J017CB-DC | English | |
Installation Documents | Universal Ground Bar System Installation Instructions T-PMPI-301-PC | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |