The FIG6-500-250 Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors. Used for tapping conductor to conductor and conductor to ground rod and rebar applications and with copper clad, solid copper and stainless steel ground rod types. Meets UL486A-486B up to for 35kV for power applications temp rated 90C. Meets cULus Listed to UL 467 for direct burial in earth and concrete.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 1.4 |
Overall Length (mm) | 35.6 |
Material | Copper |
Material Properties | High Conductivity |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Height (In.) | 2.6 |
Overall Height (mm) | 66 |
Maximum Copper Conductor Size (kcmil) | 500 |
Minimum Copper Conductor Size (kcmil) | 250 |
Maximum Ground Rod Size (In.) | 3/4 |
Maximum Ground Rod Size (mm) | 19.05 |
Minimum Ground Rod Size (In.) | 5/8 |
Minimum Ground Rod Size (mm) | 15.87 |
Maximum Rebar Size (AWG) | 6 |
Maximum Rebar Size (In.) | 3/4 |
Maximum Rebar Size (mm) | 19.05 |
Minimum Rebar Size (AWG) | 5 |
Minimum Rebar Size (In.) | 5/8 |
Minimum Rebar Size (mm) | 15.87 |
Panduit Die Index Number | PG50 |
Color Code | Blue |
Standards Met | cULus Listed to UL 467 for direct burial grounding applications in earth or concrete. All parts are UL Listed to UL 486A/486B for power applications wire to wire combinations only. |
Application | Utility/Ground Grid |
Product Type | Grounding Connector |
UPC | 61305666834 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0161 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | Figure 6 Series Copper Compression Grounding Tap Connectors | English | |
Installation Documents | Figure 6 and GCC6 Grounding Connectors Installation Instruction T-PMPI-324-PC | English |