Ensure safety with our ESD wrist strap. Adjustable fabric, 9' coiled cord, banana plug, and 1 MΩ resistor provide secure grounding. Meets ANSI/ESD 20.20 standards. Ideal for electronics work.
Product Type | ESD Wrist Strap |
Sub Brand | StructuredGround™ |
Maximum Resistance (Ω) | 1 |
Material | Fabric |
Color | Black |
Application | Equipment Protection |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498302307 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.0214 |
Catalog Cut Sheets | Catalog Cut Sheet - RGESD2-1 Product Page | English | |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Specification Sheets | StructuredGround™ Grounding Strips Spec Sheet GRSP17 | English | |
Part Drawings | ESD Wrist Strap Part Drawing C41724 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Articles | Article - Product Related - 07Jun BISCI B-G design issues | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English | |
Brochures | Net-Access™ Data Center Cabinet and Net-Containment Systems | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |