SmartZone Cloud is a cloud-native, digital infrastructure management software that combines power and environmental monitoring with asset management. It tracks infrastructure data and provides relevant information to data center operations. This is a 1-year subscription per power and environmental infrastructure asset (UPS, RPP/PDU, rack PDU, cooling, etc.). There is no limit on the number of assets that can be added to SmartZone Cloud.
Sub Brand | SmartZone™ Cloud |
Application | Data Center |
Product Type | DCIM Software |
User Interface | All Browsers |
Licensing Period | 1 Year |
Media Format | Subscription |
Maximum Number of Nodes | unlimited |
Part Features | Tightly integrates with SmartZone™ UPS, SmartZone™ PDU and SmartZone™ Security Handle for rack access. Asset catalog of over 20 thousand equipment definitions. Vendor-neutral, agentless auto-discovery of assets that eases installation and reduces setup time. Reports and dashboards. Event system and notifications from equipment. Fully documented REST API to integrate with third-party systems, such as ITSM. |
UPC | 61305685258 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0000 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | SmartZone™ Cloud Product Bulletin PUCB24--SA-SPA | Spanish (Español) | |
Brochures | SmartZoneTM Cloud Security Overview PUCB29 | English | |
Brochures Non Product | SmartZone Cloud Quick Start Service Brochure MSFL1 | English | |
Flyers | SmartZone™ Cloud Guía de Arquitectura Flyer PUFL16--SA-SPA | Spanish (Español) | |
Reference Architecture | SmartZone Cloud vs Traditional DCIM Analysis Reference Architecture PURA01--SA-ENG | English | |
Reference Architecture | SmartZone™ Cloud Architectural Guide | English | |
Technical References | SmartZone Cloud Initial Setup Technical Reference 61 | English | |
Technical References | Configuración Inicial de SmartZone Cloud Referencia Técnica 61 | Spanish (Español) |