globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Temperature Sensor Kit integrates with the Panduit G5/G6 iPDU or UPS for temperature monitoring in a rack. The sensor includes a 6.6 foot (2 m) cable and measures 1.23 inches x 0.70 inches x 0.40 inches (44 mm x 21 mm x 11 mm).

Specifications

Overall Length (In.) 79
Overall Length (mm) 2000
Product Type Temperature Sensor
Part Features Temperature Sensor

Packaging Detail

UPC 61305631828
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1667
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Sensores de Temperatura y Humedad SmartZone™ G5 Hoja de Especificaciones PUSP71--WW-SPA Spanish (Español)
Specification Sheets Temperature Sensor Kit Specification Sheet PUSP71 English
Part Drawings G5 iPDU Sensor Part Drawing : EA001_DC English
Installation Documents Temperature & Humidity Sensors Installation Guide - IM025 Rev02 English
Application Guides PDU Guía de Bolsillo Guía PUCB27--SA-SPA Spanish (Español)
Brochures SmartZone™ G5 Intelligent PDUs English
Brochures Soluciones de Monitoreo de Seguridad Ambiental con la Solucion iPDU Brochure PUFL07--SA-SPA Spanish (Español)
Flyers Security and Environmental Monitoring Solutions With Panduit® SmartZone™ G5 iPDU Solution: PUFL07--SA-ENG English
Manuals Smart Zone G5 PDU User Manual English
Manuals Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 Spanish (Español)
Selection Guides SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- English
Selection Guides Habilitación de Despliegues Edge con la Infraestructura de Panduit Guia de Seleccion CPCB213--SA-SPA Spanish (Español)
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}