Our versatile mounting bracket will maximize your data center space. This universal bracket is a flexible solution for secure PDU installation, for diverse cabinet setup and power requirements.
Note | Panduit G5 Accessory |
Product Type | Mounting Bracket |
Sub Brand | G5 |
Overall Width (In.) | 4 |
Overall Width (mm) | 102 |
Overall Height (In.) | 3.5 |
Overall Height (mm) | 89 |
Configuration |
---|
UPC | 61305675630 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1537 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | PDU E-Rail Universal Bracket | English | |
Installation Documents | PDU E-Rail Universal Bracket Installation | English |