The Intelligent Rack Security Handle with Humidity Sensor integrates with the Panduit G5/G6 iPDU or UPS to remotely manage rack access. The integral humidity sensor conveniently allows for humidity sensing in the center of the rack. The dual frequency card reader (125 kHz and 13.56 MHz) supports of up to 200 users.
Note | PDU Accessory |
Product Type | Swing Handle |
Environment | Indoor |
For Use With | Panduit iPDU or UPS |
Standards Met | ROHS, Reach |
Application | Cabinet Access Control |
Color | Black |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Part Features | Beacon LEDs, Status LED, Integrated Humidity Sensor, Up to 200 Users, Multifrequency Card Reader 125KHz and 13.56MHz, Mifare & iClass, Replaceable Tumblers & Keys |
UPC | 61305680178 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0098 |
Std. Ctn. Qty. | 14 |
Std. Ctn. Volume (cf) | 0.1373 |