The PDU locking power cord is IEC C20 to IEC C19. It is 4 feet (1.2m) long. The power cord is black and includes 10 per package.
Color | Black |
Connector Type | IEC60320 C19 |
Overall Length (ft.) | 3 |
Overall Length (m) | 0.9 |
Plug Type | IEC60320 C20 |
Product Type | Dual-Locking Power Cord |
Standards Met | UL, CE, VDE, TUV Approved |
UPC | 61305634018 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3750 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Locking and Standard IT Power Cords Specification Sheet PUSP27--WW-ENG | English | |
Specification Sheets | Cables de Alimentación SmartZone™ G5 Estándar y con Bloqueo para TI Hoja de Especificaciones PUSP27--WW-SPA | Spanish (Español) | |
Part Drawings | Locking Power Cord Part Drawing 02416LPC_DC | English |