Dual-Locking IT Power Cord, IEC C20 to IEC C19, 6 feet (1.8m), 10 pack, Black.
Color | Black |
Connector Type | IEC60320 C19 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Plug Type | IEC60320 C20 |
Product Type | Dual-Locking Power Cord |
Standards Met | UL, CE & EAC |
Part Features | High Temperature Rating, Dual Locking, Varius Colors, High Current Carrying Capacity, Non-Conforming Packaging, UL, CE & EAC Approved |
UPC | 61305681731 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2695 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Cables de Alimentación SmartZone™ G5 Estándar y con Bloqueo para TI Hoja de Especificaciones PUSP27--WW-SPA | Spanish (Español) | |
Specification Sheets | Dual-Locking IT Power Cords Spec Sheet PUSP27 | English | |
Part Drawings | Locking Power Cord Part Drawing 02416LPC | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |