The G5 Panduit Universal PDU (uPDU) cord set features a Universal connector that connects to the uPDU chassis and IEC 60309 3P+N+E 6h 32A (IP44) facility side plug. The cord set is 10’ (3m) in length.
Note | ITE Accessory |
Color | Black |
Connector Type | Universal PDU |
Overall Length (ft.) | 10 |
Overall Length (m) | 3 |
Plug Type | IEC 60309 3P+N+E 6h 32A (IP44) |
Input Voltage (V) | 415 |
Amperage (A) | 32 |
Product Type | uPDU Power Cord |
UPC | 61305685303 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.9368 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | SmartZone™ G5 Universal Power Distribution Unit (uPDU) with Combination Outlets Specification Sheet PUSP90-WW-ENG | English | |
Part Drawings | Intelligent Series PDU P36E50M-XXYZ Part Drawing | English | |
Installation Documents | SmartZone™ G5 PDU Installation Manual IM054 | English | |
Flyers | G5 Universal PDU (uPDU) Flyer PUFL28 | English |