Note
|
NA Only
|
Includes
|
Mounting Hardware
|
Product Type
|
PDU
|
Mount Orientation
|
Vertical
|
Sub Brand
|
G5
|
Rack PDU Type
|
Monitored & Switched per Outlet
|
Plug Type
|
NEMA L22-30P
|
Number of Circuit Breakers
|
6
|
Input Voltage (V)
|
415
|
Input Amperage (A)
|
30
|
Phase
|
3 Phase
|
Frequency Compatibility (Hz)
|
50/60
|
Current Measurement Accuracy (%)
|
±1%
|
Voltage Measurement Accuracy (%)
|
±1%
|
Power Measurement Accuracy (%)
|
±1%
|
Input Cord Length (ft.)
|
3
|
Input Cord Length (m)
|
10
|
Output Receptacles
|
(48)C13
|
Output Voltage (V)
|
240
|
Output Capacity (kW)
|
17.3
|
Front Panel Display
|
Use display to set IP address, update firmware, quick configure, rotate display, balance loads across phases, view alarms, read current, voltage, power and energy on the device
|
Network Monitoring Port
|
Gigabit network port reduces labor by auto negotiating with data center level network switches
|
SNMP Compatibility
|
Yes
|
Network Compatibility
|
10 Mbps, 100 Mbps (Fast Ethernet), 1 Gbps (Gigabit)
|
Network Card
|
Panduit G5 Gigabit Network Module
|
Communications Interface
|
(1) RJ45 Network, (2) RJ45 Sensor, (2) RJ45 Daisy Chain, (1) USB
|
Daisy-Chainable / Cascadable
|
Cascade up to 4 PDUs
|
LED Indicators
|
Green LED indicates outlet is on
|
Material
|
Metal
|
Finish/Coating
|
Powder-Coated
|
Color
|
Black
|
Overall Height (In.)
|
74
|
Overall Height (mm)
|
1880
|
Overall Width (In.)
|
3.3
|
Overall Width (mm)
|
84
|
Overall Depth (In.)
|
2.1
|
Overall Depth (mm)
|
53
|
Number of Rack Units
|
43
|
Maximum Operating Temperature (°C)
|
60
|
Maximum Operating Temperature (°F)
|
140
|
Minimum Operating Temperature (°C)
|
10
|
Minimum Operating Temperature (°F)
|
50
|
Maximum Storage Temperature (°C)
|
60
|
Maximum Storage Temperature (°F)
|
140
|
Minimum Storage Temperature (°C)
|
-20
|
Minimum Storage Temperature (°F)
|
-4
|
Compliance Certifications
|
UL 62368-1, FCC Pat 15 Class A (USA)
|
Standards Met
|
UL Listed File number: E218078
|
Product Warranty Period (Worldwide)
|
3 Years
|
Part Features
|
• Operating Temperature: 60° C at Full Load • Hot Swappable Network Module • 1 GB Ethernet • OLED Display for High Visibility • Electronic Rack Access Control • 3 yr. Standard Warranty on All G5 PDUs • USB Port
|