This Panduit™ G5 Basic PDU features (20) C13 and (2 )C19 outlets. It is a 20 amp, 208 V, single phase PDU with a NEMA L6-20P input plug and a 10 foot (3m) power cord. The PDU is black.
Note | NA Only |
Includes | Mounting Hardware |
Product Type | PDU |
Mount Orientation | Vertical |
Sub Brand | G5 |
Rack PDU Type | Basic |
Plug Type | NEMA L6-20P |
Number of Circuit Breakers | 0 |
Input Voltage (V) | 208 |
Input Amperage (A) | 20 |
Phase | Single Phase |
Frequency Compatibility (Hz) | 50/60 |
Input Cord Length (ft.) | 3 |
Input Cord Length (m) | 10 |
Output Receptacles | (20)C13, (2)C19 |
Output Voltage (V) | 208 |
Output Capacity (kW) | 3.3 |
Front Panel Display | No |
Network Monitoring Port | No |
SNMP Compatibility | No |
Network Compatibility | No |
Network Card | No |
Communications Interface | No |
Daisy-Chainable / Cascadable | No |
LED Indicators | No |
Material | Metal |
Finish/Coating | Powder-Coated |
Color | Black |
Overall Height (In.) | 32 |
Overall Height (mm) | 817 |
Overall Width (In.) | 2 |
Overall Width (mm) | 52 |
Overall Depth (In.) | 2.1 |
Overall Depth (mm) | 53 |
Number of Rack Units | 19 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 10 |
Minimum Operating Temperature (°F) | 50 |
Maximum Storage Temperature (°C) | 60 |
Maximum Storage Temperature (°F) | 140 |
Minimum Storage Temperature (°C) | -20 |
Minimum Storage Temperature (°F) | -4 |
Compliance Certifications | UL 62368-1, FCC Pat 15 Class A (USA), NOM (Mexico), RETIE (Colombia) |
Standards Met | UL Listed File number: E218078 |
Product Warranty Period (Worldwide) | 3 Years |
UPC | 61305626354 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7593 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Basic Power Distribution Units (PDUs) Specification Sheet PUSP26--WW-ENG | English | |
Specification Sheets | Unidades Básicas PDU para Distribución de Energía Hoja de Especificaciones PUSP26--SA-SPA | Spanish (Español) | |
Part Drawings | Smartzone™ Basic Part Drawing : P22B10M_DC | English | |
Installation Documents | G5 PDU Installation Instructions IM054 Rev 10 | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Brochures | G5 PDU Pocket Guide | English | |
Flyers | Smartzone G5 Flyer - PUFL03--SA-ENG | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | SmartZone™ G5 PDU Manual de Usuario |