This Panduit™ G5 Monitored Input PDU features (20) C13 and (4) C19 outlets. It is a 30 amp, 208 V, single phase PDU with a NEMA L6-30P input plug and a 10 foot (3m) power cord.
Note | NA Only |
Includes | Mounting Hardware |
Product Type | PDU |
Mount Orientation | Vertical |
Sub Brand | G5 |
Rack PDU Type | Monitored Input |
Plug Type | NEMA L6-30P |
Number of Circuit Breakers | 2 |
Input Voltage (V) | 208 |
Input Amperage (A) | 30 |
Phase | Single Phase |
Frequency Compatibility (Hz) | 50/60 |
Current Measurement Accuracy (%) | ±1% |
Voltage Measurement Accuracy (%) | ±1% |
Power Measurement Accuracy (%) | ±1% |
Input Cord Length (ft.) | 3 |
Input Cord Length (m) | 10 |
Output Receptacles | (20)C13, (4)C19 |
Output Voltage (V) | 208 |
Output Capacity (kW) | 5 |
Front Panel Display | Use display to set IP address, update firmware, quick configure, rotate display, balance loads across phases, view alarms, read current, voltage, power and energy on the device |
Network Monitoring Port | Gigabit network port reduces labor by auto negotiating with data center level network switches |
SNMP Compatibility | Yes |
Network Compatibility | 10 Mbps, 100 Mbps (Fast Ethernet), 1 Gbps (Gigabit) |
Network Card | Panduit G5 Gigabit Network Module |
Communications Interface | (1) RJ45 Network, (2) RJ45 Sensor, (2) RJ45 Daisy Chain, (1) USB |
Daisy-Chainable / Cascadable | Cascade up to 4 PDUs |
LED Indicators | No |
Material | Metal |
Finish/Coating | Powder-Coated |
Color | Black |
Overall Height (In.) | 59 |
Overall Height (mm) | 1490 |
Overall Width (In.) | 2 |
Overall Width (mm) | 52 |
Overall Depth (In.) | 2.1 |
Overall Depth (mm) | 53 |
Number of Rack Units | 34 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 10 |
Minimum Operating Temperature (°F) | 50 |
Maximum Storage Temperature (°C) | 60 |
Maximum Storage Temperature (°F) | 140 |
Minimum Storage Temperature (°C) | -20 |
Minimum Storage Temperature (°F) | -4 |
Compliance Certifications | UL 62368-1, FCC Pat 15 Class A (USA), NOM (Mexico), RETIE (Colombia) |
Standards Met | UL Listed File number: E218078 |
Product Warranty Period (Worldwide) | 3 Years |
UPC | 61305631804 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7026 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |