This Panduit™ G5 Monitored Switched PDU features (12) C13 and (12) C19 outlets. It is a 30 amp, 415 V, three phase PDU with an IEC 60309 3P+N+E 6h 30A (IP44) input plug and a 10 foot (3m) power cord.
Note | NA Only |
Product Type | PDU |
Mount Orientation | Vertical |
Sub Brand | G5 |
Rack PDU Type | Monitored & Switched |
Plug Type | IEC 60309 3P+N+E 6h 30A (IP44) |
Input Voltage (V) | 415 |
Phase | 3 Phase |
Output Voltage (V) | 240 |
Overall Height (In.) | 68.9 |
Overall Height (mm) | 1750 |
Overall Width (In.) | 2 |
Overall Width (mm) | 51 |
Overall Depth (In.) | 2.1 |
Overall Depth (mm) | 53 |
Standards Met | UL Listed |
Part Features | • Operating Temperature: 60° C at Full Load • Hot Swappable Network Module • 1 GB Ethernet • OLED Display for High Visibility • Electronic Rack Access Control • 3 yr. Standard Warranty on All G5 PDUs • USB Port |
UPC | 61305679831 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.7500 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |