globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Panduit™ G6 Monitored & Switched per Outlet PDU features (21)C13/C15, (21)C13/C15/C19/C21 outlets. This PDU is designed with combination outlets which allows the receptacle to be used as an C13/C15/C19 or C21 outlet. It is a 60 amp 208V three phase PDU with an IEC 60309 3P+E 9h 60A (IP44) input plug and a 10 foot (3m) power cord. The PDU is black.

Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.
Need help selecting the right product for you? Visit our Guided Selection Tool to find a Panduit solution that fits your needs.

Specifications

Note USA, Canada
Includes Mounting Hardware
Product Type PDU
Mount Orientation Vertical
Sub Brand G6
Rack PDU Type Monitored & Switched per Outlet
Plug Type IEC 60309 3P+E 9h 60A (IP44)
Number of Circuit Breakers 6
Input Voltage (V) 208
Input Amperage (A) 60
Phase 3 Phase
Frequency Compatibility (Hz) 50/60
Current Measurement Accuracy (%) ±1%
Voltage Measurement Accuracy (%) ±1%
Power Measurement Accuracy (%) ±1%
Input Cord Length (ft.) 10
Input Cord Length (m) 3
Output Receptacles (21)C13/C15, (21)C13/C15/C19/C21
Output Voltage (V) 208
Output Capacity (kW) 17.3
Front Panel Display Use display to set IP address, update firmware, quick configure, rotate display, balance loads across phases, view alarms, read current, voltage, power and energy on the device
Network Monitoring Port Gigabit network port reduces labor by auto negotiating with data center level network switches
SNMP Compatibility Yes
Network Compatibility 10 Mbps, 100 Mbps (Fast Ethernet), 1 Gbps (Gigabit)
Network Card Panduit G6 Dual Gigabit Network Module
Communications Interface (1) RJ45 Network, (2) RJ45 Sensor, (2) RJ45 Daisy Chain, (1) USB
Daisy-Chainable / Cascadable Cascade up to 32 PDUs
LED Indicators Green LED indicates outlet is on
Material Metal
Color Black
Overall Height (In.) 70
Overall Height (mm) 1780
Overall Width (In.) 2.2
Overall Width (mm) 56
Overall Depth (In.) 3
Overall Depth (mm) 75
Number of Rack Units 40
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 10
Minimum Operating Temperature (°F) 50
Maximum Storage Temperature (°C) 140
Maximum Storage Temperature (°F) 60
Minimum Storage Temperature (°C) -4
Minimum Storage Temperature (°F) -20
Compliance Certifications UL 62368-1, FCC Pat 15 Class A (USA), NOM (Mexico)
Standards Met UL Listed File number: E218078
Product Warranty Period (Worldwide) 3 Years
Part Features • USGv6 Certified IPV6 • 32 PDU Daisy Chain • Secure Supply Chain • 3 Year Warranty • Extended Warranty Available • Dual Ethernet Ports • Digital Sensors • Natively controls Smart Handle • Combination Outlets • Optimized Web Interface • Hot Swappable Network Module • No disruption to outlets during controller installation • Ready to go out of the box • High Outlet Density • Optimal Form Factor • Operating Temperature: 60° C at Full Load

Packaging Detail

UPC 61305688835
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 2.4184
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}