VRLA External Battery Pack (EBP) 72V Chassis, Batteries, and Rail Kit Included, For 3 KVA UPS Only
Product Type | External Battery Pack |
Sub Brand | SteadySine™ |
Nominal Output Voltage (V) | 72 |
Battery Type | VRLA |
Battery Voltage (V dc) | 72 |
Internal Battery Replacement Method | Hot Swap |
Internal Replacement Battery Cartridge | UVD072 |
Mount Orientation | Horizontal/Vertical |
Number of Rack Units | 2 |
Overall Depth (In.) | 27.95 |
Overall Depth (mm) | 710 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 86.5 |
Overall Width (In.) | 17.3 |
Overall Width (mm) | 440 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Operating Temperature (°C) | 40 |
Maximum Operating Temperature (°F) | 104 |
Power Module Minimum Storage Temperature (°C) | -25 |
Power Module Minimum Storage Temperature (°F) | -13 |
Power Module Maximum Storage Temperature (°C) | 40 |
Power Module Maximum Storage Temperature (°F) | 104 |
Minimum Relative Humidity (%) | 0 |
Maximum Relative Humidity (%) | 95 |
Operating Elevation (ft.) | 9843 |
Operating Elevation (m) | 3000 |
Cold Start Support | Yes |
Grounding Method | Lug |
Compliance Certifications | cULus: UL 1778 5th Edition, CSA C22.2 No.107.3-14, NoM, CE, UKCA, RCM, RETIE ISTA Procedure 2B |
For Use With | U03S12V, U03S11V, U03N12V, U03N11V |
UPC | 61305682562 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 5.8327 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | UPS 1–3kVA VRLA Specification Sheet PUSP85 | English | |
Specification Sheets | UPS de 1-3kVA con Baterías VRLA Hoja de Especificaciones PUSP85 | Spanish (Español) | |
Part Drawings | External Battery Pack UVP072 Part Drawing | English | |
Installation Documents | SmartZone™ UPS 1-20 kVA Installation Manual V2.6 | English | |
Manuals | SZ UPS 1-3kVA User Manual - Uninterruptible Power Supply | English | |
Selection Guides | SmartZone™ UPS Pocket Guide PUCB28--SA-ENG | English | |
Selection Guides | Guía de Bolsillo para UPS SmartZone™ PUCB28 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |