The Panduit Temperature and Humidity Sensor seamlessly connects with the Panduit iPDU or UPS to provide temperature and humidity monitoring in a rack. The sensor includes a 6.6 foot (2m) cable and measures 1.23 inches x 0.70 inches x 0.40 inches (44mm x 21mm x 11mm).
Note | Integrates with Panduit ES2P iPDU |
Overall Length (In.) | 81.06 |
Overall Length (mm) | 2059 |
Overall Width (In.) | 1.04 |
Overall Width (mm) | 26.5 |
Overall Height (In.) | 0.51 |
Overall Height (mm) | 13 |
Product Type | Environmental Sensor |
Part Features | Plug and Play digital sensor RJ45 plug Temperature Measuring Range: 0°C - 65°C [32°F - 149°F] Humidity Measuring Range: 10 - 90% RH |
UPC | 61305631829 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1667 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Temperature and Humidity Sensor Kit PUSP99 | English | |
Specification Sheets | Kit de Sensor de Temperatura y Humedad Hoja de Especificaciones PUSP99 | Spanish (Español) | |
Part Drawings | G5 iPDU Sensor Part Drawing : EB001_DC | English | |
Installation Documents | Temperature & Humidity Sensors Installation Guide - IM025 Rev02 | English | |
Application Guides | PDU Guía de Bolsillo Guía PUCB27--SA-SPA | Spanish (Español) | |
Brochures | SmartZone™ G5 Intelligent PDUs | English | |
Brochures | Environmental & Security Solutions - PUCB45 | English | |
Manuals | Smart Zone G5 PDU User Manual | English | |
Manuals | Manual de Usuario de PDU Inteligente v4.2 Manual PUOP43 | Spanish (Español) | |
Selection Guides | SmartZone™ G5 iPDU Pocket Guide International Selection Guide D-PUCB27--SA-ENG- | English |