Lockout Tagout, Push button Cover, Clear, 30mm.
Product Type | Toggle Switch Lockout |
Material | Polycarbonate |
Overall Length (In.) | 2.5 |
Overall Length (mm) | 63.5 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Environment | Industrial |
Standards Met | Comply with OSHA 1910.147 |
Application | Prevent accidental startups of push / pull operation buttons, such as emergency stop buttons. |
Maximum Operating Temperature (°C) | 126 |
Maximum Operating Temperature (°F) | 260 |
Minimum Operating Temperature (°C) | -51 |
Minimum Operating Temperature (°F) | -60 |
Part Features | Consists of one semi-permanent aluminum ring and a clear polycarbonate top |
UPC | 61305610781 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0059 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |