6.00' (1.8m) vinyl coated galvanized steel cable with loophole (cable only).
Note | Vinyl coated galvanized steel cable for lockout tagout |
Color | Red |
Finish/Coating | Vinyl |
Material | Galvanized Steel |
Product Type | Hasp |
Overall Length (In.) | 6 |
Overall Length (mm) | 1828.8 |
UPC | 07498363372 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0259 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.1294 |
Part Drawings | Multi-Purpose LockOut Hasp and Cables | English | |
Installation Documents | PSL-MLD Multiple Lockout Device with PSL-MLDC Durable Cable | English |