The WrapID™ PLA-T100X2400 Pressure sensitive adhesive tether is for use with PLA-100 Label Applicator. Use tether to attach labels to media spool during printing and rewinding onto media core. Designed for label rolls used with PLA-100. Tether material roll is 1.0" wide x 24' long.
Product Type | Adhesive Tether |
Color | White |
Material | Paper |
Printer Type | Thermal Transfer |
Number of Labels per Roll | 200 |
Overall Length (In.) | 24 |
Overall Length (mm) | 610 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
For Use With | PLA-100 Label Applicator |
Note | Use for attaching labels to the PLA-SP empty spool when using the PLA-R rewinder. Use for loading and threading labels through the PLA-100. |
UPC | 61305679458 |
Std. Pkg. Qty. | 200 |
Std. Pkg. Volume (cf) | 0.0741 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | PLA Label Application System Product Bulletins IDCB90--WW-ENG | English | |
Product Bulletins | Système d'application d'étiquettes WrapIDTM Bulletin produit IDCB90-WW-FRA | French (Français) | |
Product Bulletins | WrapIDTM-Etikettiersystem Produktbeschreibung IDCB90-WW-DEU | German (Deutsch) | |
Videos | PLA WrapID Label Applicator Video | English | |
Videos | Panduit WrapID Automated Labeling System Video | English | |
Videos | WrapID™ Automated Label Installation System Video | English | |
Videos | WrapID™ Label Rewinder Video | English | |
Part Drawings | PLA-T100X2400 Part Drawing 00129EHC-DC | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |