The WrapID™ RMEH1BL-PLA Thermal Transfer Ribbon is for use with TDP43ME printer and PLA-100 Label Applicator self-laminating labels. It is 520' (158.5 m) long and 1.5" (38.1 mm) wide. Color Black Hybrid. 1 per package.
Product Type | Thermal Transfer Ribbon |
Compatible Label | S100X125VAA, S100X150VAA, S100X225VAA |
For Use With | TDP43ME Printer |
Material | Wax/Resin |
Ribbon Color | Black |
Overall Length (ft.) | 520 |
Overall Length (m) | 158.5 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
UPC | 61305679457 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0259 |
Std. Ctn. Qty. | 8 |
Std. Ctn. Volume (cf) | 0.2075 |
Product Bulletins | PLA Label Application System Product Bulletins IDCB90--WW-ENG | English | |
Product Bulletins | Système d'application d'étiquettes WrapIDTM Bulletin produit IDCB90-WW-FRA | French (Français) | |
Product Bulletins | WrapIDTM-Etikettiersystem Produktbeschreibung IDCB90-WW-DEU | German (Deutsch) | |
Videos | PLA WrapID Label Applicator Video | English | |
Videos | Panduit WrapID Automated Labeling System Video | English | |
Videos | WrapID™ Automated Label Installation System Video | English | |
Videos | WrapID™ Label Rewinder Video | English | |
Part Drawings | PLA Hybrid Ribbon Part Drawing 00129ERY-DC | English | |
Technical References | Thermal Transfer Hybrid Ribbon Technical Data Sheet | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |