Our thermal transfer raised panel push button label delivers professional identification for equipment, offering an engraved look and durable performance in demanding environments.
Note | 2-Port Label, Use for identifying patch panels, faceplates, punchdown blocks and other network systems hardware. For use with TDP printers. |
Label Dimensions (In.) | 1.25W x 0.3H |
Product Type | Component Label |
Color | White |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | Meet ASTM G154, Meets DIN 40050-9, IP69K, Meet ASTM D3389, UL969 Recognized, CUL Recognized, RoHS Compliant |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Print-On Area Height (In.) | 0.3 |
Print-On Area Height (mm) | 7.6 |
Label Application | Raised Panel Labeling |
Label Property | Aggressive Adhesive, Washdown Resistant |
Configuration |
---|
UPC | 07498342113 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.7051 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Raised Panel Part Drawing | English | |
Application Guides | Identification Solutions for Harsh Environments - IDAG3 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Technical References | Panduit Raised Panel Labe Technical Data Sheet GMH3-W | English |