Our flush wiring duct cover creates a sleek, professional finish while securely fastening to wiring ducts, preventing accidental movement.
Note | Base and Cover Sold Separately. |
Product Type | Flushed Duct Cover |
Sub Brand | Panduct® |
Application | Cover for Wiring Duct |
Color | Light Gray |
For Use With | Type G, Type F, Type D and Type FS Duct Base; PanelMax Corner Wiring Duct |
Material | PVC |
Material Properties | Lead-Free |
Standards Met | UL Recognized; Flammability Ratings: UL94 V-0; CSA Certified; CE Compliant; RoHS Compliant |
Compatible Duct Width (In.) | 2 |
Compatible Duct Width (mm) | 50.8 |
Overall Length (ft.) | 6 |
Overall Length (m) | 1.8 |
Overall Width (In.) | 2.25 |
Overall Width (mm) | 57.2 |
Overall Height (In.) | 0.35 |
Overall Height (mm) | 8.9 |
Mount Method | Snap-On |
Wiring Duct Style | Flush Cover |
Part Features | Cover with non-slip liner to prevent cover slide, flush cover design. Designed for easy install and removal. PVC Lead-free material |
Configuration |
---|
UPC | 07498323080 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0271 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.5422 |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct (Part 2) Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
Part Drawings | Wiring Duct Cover - C-WDC2-36897rev01 | English | |
3D CAD Models | C2LG6 STP Model Drawing | English | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English | |
Technical References | Chemical Resistance Information | English |