Reliable and efficient, our handheld duct cutting tool offers smooth, burr-free cuts for ducts up to 2" wide. Manually operated and power-free, it's perfect for any workspace.
Product Type | Hand-Held Duct Cutting Tool |
Sub Brand | Panduct® |
Application | Hand-Held Duct Cutting Tool that cuts Wiring Duct Base and Covers. |
For Use With | Wiring Duct and Cover |
Overall Width (In.) | 8.3 |
Overall Width (mm) | 211 |
Overall Height (In.) | 3 |
Overall Height (mm) | 76.2 |
Part Features | Cuts Slotted Panduct Wiring Duct or Cover, and Heat Shrink Tubing. Provides a smooth burr-free cut for all types of slotted wall and cover and has spring open handle. Made of heavy duty steel. |
Configuration |
---|
UPC | 07498335993 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0506 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | OEM Solutions Video | English | |
Videos | Wiring Duct Spotlight Video | English | |
Part Drawings | DCT Cutting Tool | English | |
Part Drawings | Duct Cutting Tool: WDDCT-BLD-DCT-RI--ENG | English | |
Installation Documents | Duct Cutting Tool Operating Instructions | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Flyers | Wiring Duct One-Page Overview WD-OPO-DIG | English | |
Selection Guides | Wiring Duct Product Selection Guide - FRSG4 | English |