Thermal transfer component label, 2.00" W x 1.00" H, tedlar, white, 2500 pc. package quantity..
Note | For use with TDP printers |
Product Type | Component Label |
Color | White |
Material | PVF |
Printer Type | Thermal Transfer |
Number of Labels | 2500 |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Label Application | General Component Labeling |
UPC | 07498397421 |
Std. Pkg. Qty. | 2500 |
Std. Pkg. Volume (cf) | 0.3917 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | C200X100**T Thermal Transfer Component Labels Part Drawing C10575 | English | |
Line Cards | Thermal Transfer Labels DEU | German (Deutsch) | |
Line Cards | Thermal Transfer Labels FRA | French (Français) | |
Line Cards | Thermal Transfer Labels ITA | Italian (Italiano) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English | |
Line Cards | Etiquetas de Transferencia Térmica IDLC10--SA-SPA | Spanish (Español) | |
Technical References | Thermal Transfer Printable Polyvinyl Fluoride Film | English |