Our super-tack thermal transfer polyester continuous tape delivers strong, long-lasting identification for equipment with challenging surfaces, ensuring labels stay securely in place.
Note | For use in TDP printers |
Product Type | Continuous Tape Label |
Color | Black |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | UL969, cUL C22.2, Meets DIN 40050-9, IP69K, RoHS Compliant |
Maximum Operating Temperature (°C) | 150 |
Maximum Operating Temperature (°F) | 302 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Thickness (mm) | 0.1 |
Label Application | Safety & Facility Identification |
Label Property | Aggressive Adhesive, Washdown Resistant |
Configuration |
---|
UPC | 07498377506 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0169 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.0676 |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | T***X000Y*1 Super-Tack Polyester Tapes Part Drawing C10990 | English | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English |