The laser self-laminating adhesive label is made of polyolefin and is supplied on 8.5 x 11" (203.2 x 292.1 mm) sheets with 8 labels per row and 32 labels per sheet. The label has a white colored print-on area 1.1" (27.9 mm) high for LabelCore(TM) Sleeves - NWSLC-7Y wires and a clear overlaminate. It is 1.0" wide and 2.2" long (25.4 x 55.9 mm). It comes in packages of 1000.
Product Type | Self-Laminating Label |
Cable Type | Category 6 FTP;Category 6A UTP;Category 6A FTP |
Color | White |
Material | Polyolefin |
Printer Type | Laser |
Sheet Size | Letter |
Standards Met | RoHS Compliant, UL Recognized: UL969, File # MH 14979 |
Sub Brand | Pan-Code® |
Compatible Wire Gauge (AWG) | 8 – 4 |
Maximum Cable Diameter (In.) | 0.35 |
Maximum Cable Diameter (mm) | 8.9 |
Minimum Cable Diameter (In.) | 0.35 |
Minimum Cable Diameter (mm) | 8.9 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 1000 |
Overall Length (In.) | 2.2 |
Overall Length (mm) | 55.9 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 1.1 |
Print-On Area Height (mm) | 27.9 |
Label Application | Cable & Wire Marking |
Label Property | Halogen Free |
UPC | 07498361661 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7483 |
Line Cards | Laser Ink Jet Labels Line Card IDLC11-WW-ENG | English | |
Technical References | Technical Data Sheet for FAL Material | English |