Our vinyl thermal transfer self-laminating 1" core label roll provides clear, durable, and protected wire and cable identification, perfect for compact labeling applications.
Note | For use with TDP printers. |
Label Dimensions (In.) | 6.5L x 1W |
Product Type | Self-Laminating Label |
Color | White |
Material | Vinyl |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant, UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15-01, File # MH14979 |
Compatible Wire Gauge (AWG) | 1/0-250 MCM |
Maximum Cable Diameter (In.) | 1.59 |
Maximum Cable Diameter (mm) | 40.4 |
Minimum Cable Diameter (In.) | 0.48 |
Minimum Cable Diameter (mm) | 12.1 |
Maximum Operating Temperature (°C) | 66 |
Maximum Operating Temperature (°F) | 150 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Number of Labels | 250 |
Overall Length (In.) | 6.5 |
Overall Length (mm) | 165.1 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Print-On Area Height (In.) | 1.5 |
Print-On Area Height (mm) | 38.1 |
Label Application | Cable & Wire Marking |
Configuration |
---|
UPC | 07498343972 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.4196 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | S100X***VA1Y Optimum Self-Laminating Thermal Transfer Printable Labels Part Drawing C10194 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English | |
Technical References | Self-Laminating Translucent Vinyl Film Technical Data Sheet GMV19 | English |