Simplify your printer upkeep with our replacement ribbon spindles. Designed for the TDP43ME, they provide reliable performance and easy installation for hassle-free printing.
Note | For use with RME ribbons and TDP43ME printer |
Product Type | Ribbon Spindle Set |
For Use With | TDP43ME |
Includes | (2) ribbon spindles for TDP43ME printer |
Color | Black |
Overall Width (In.) | 5.38 |
Overall Width (mm) | 136.7 |
Configuration |
---|
UPC | 07498360255 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0646 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.3228 |
Part Drawings | Ribbon Spool | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English |