Delivers high-quality, durable prints for a variety of labels, with our thermal transfer ribbon to ensure clear communication in demanding environments.
Product Type | Desktop Printer Ribbon |
Compatible Label | High-Temperature Marker Plates |
For Use With | TDP43HE, TDP46HE |
Material | Resin |
Color | Black |
Ribbon Color | Black |
Overall Length (ft.) | 1181 |
Overall Length (m) | 363 |
Overall Width (In.) | 4.33 |
Overall Width (mm) | 110 |
Configuration |
---|
UPC | 07498337418 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0240 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.2879 |
Product Bulletins | DP4_00Hx Thermal Transfer Desktop Printers Product Bulletin | English | |
Product Bulletins | DP4300H/E and DP4600H/E Thermal Transfer Desktop Printers - IDCB99 | UK English | |
Part Drawings | Thermal Transfer Desktop Printer Ink Ribbons Part Drawing C11739 | English | |
Catalogs | Desktop Printers & Labels Catalog IDCB101 | English |