Ensure reliable, insulated connections with our ring terminal, designed for durability and secure performance in various electrical applications.
Stud Hole Size (In.) | #10 |
Stud Hole Size (mm) | 5 |
Stud Size | #10 |
Insulation Material | Vinyl |
Maximum Copper Conductor Size (AWG) | 10 |
Minimum Copper Conductor Size (AWG) | #12 |
Maximum Wire Size (AWG) | 10 |
Minimum Wire Size (AWG) | #12 |
Maximum Metric Conductor Size (mm²) | 6 |
Minimum Metric Conductor Size (mm²) | 4 |
Wire Strip Length (In.) | 5/16 |
Wire Strip Length (mm) | 7.9 |
Standards Met | cULus Listed 587H E52164, CSA Certified LR31212 |
Base Material | Copper |
Maximum Voltage (V) | 600 |
Maximum Voltage (kV) | 0.6 |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Barrel Type | Funnel Entry |
Flammability Rating | UL94V-0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Maximum Wire Insulation Diameter (In.) | 0.23 |
Maximum Wire Insulation Diameter (mm) | 5.8 |
Seam Type | Brazed |
Sub Brand | Pan-Term® |
Overall Length (In.) | 1.05 |
Overall Length (mm) | 26.7 |
Overall Width (In.) | 0.31 |
Overall Width (mm) | 7.9 |
Tongue Thickness (In.) | 0.04 |
Tongue Thickness (mm) | 1 |
Tongue Width (In.) | 0.31 |
Tongue Width (mm) | 7.9 |
Packaging Type | Box |
Product Type | Ring Terminal |
For Use With | CT-100, CT-1550, CT-1551, CT-2300/ST (CD-550), CT-2500/L (CT-2550CH), UP14ZLW (CD-550) |
Part Features | • Ring tongue design assures a secure connection in high vibration applications • Insulation support helps to prevent wire damage in bending applications • Internal barrel serrations assure good wire contact and maximum tensile strength |
Configuration |
---|
UPC | 07498380133 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.0482 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | BlackFin™ CT-2300 Video 16:9 BSN18-C | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | Ring Terminals,2-PC Vinyl Insulated, #12-10 Part Drawing A41187 | English | |
Selection Guides | Terminal Tools Selection Guide | English |