Component label, P1 cassette, 1.89" W x 0.47" H, tamper resistant, 175 labels/cassette, 1 pc. package quantity.
Product Type | Component Label |
Sub Brand | P1™ |
Color | White |
Includes | Component label and P1 Cassette |
Material | Polyolefin |
Number of Labels per Cassette | 175 |
Label Application | General Component Labeling |
Overall Height (In.) | 0.47 |
Overall Height (mm) | 11.9 |
Overall Width (In.) | 1.89 |
Overall Width (mm) | 48 |
UPC | 07498331907 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0846 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8461 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Part Drawing - PDF - C10817 | English | |
Technical References | Tamper Resistant Component Labels Technical Data Sheet | English |