Protect and identify your wires with our military-grade polyolefin die-cut heat-shrink label cassette, offering reliable protection and clear identification in demanding environments.
Note | For use with LS8E and LS8EQ printers |
Product Type | Heat Shrink Label |
Color | White |
Compatible Wire Gauge (AWG) | 12-6 |
Material | Polyolefin |
Number of Labels | 75 |
Resistance Properties | Military Grade |
Standards Met | MIL-M-81531 and MIL-STD-202G Method 215K, Solution A, C, and D. UL Standard 224 for flammability. |
Sub Brand | P1™ |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.7 |
Minimum Cable Diameter (In.) | 0.13 |
Minimum Cable Diameter (mm) | 3.3 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Label Height (In.) | 0.64 |
Label Height (mm) | 16.3 |
Overall Width (In.) | 0.64 |
Overall Width (mm) | 16.3 |
Label Application | Cable & Wire Marking |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Configuration |
---|
UPC | 07498332302 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Heat Shrink Labels Technical Data Sheet GMUHS31U | English | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | Mil Grade Heat Shrink Part Drawing | English |