Safety Label, 4.00" x 7.00", DANGER DO NOT PUT HAND INTO OR UNDER MACHINERY/PELIGRO NO PONGA LA MANO DENTRO O DEBAJO DE LA MAQUINARIA, Outdoor Durability 5-7 years
Note | Sold in US and Canada only |
Product Type | Safety Label |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Includes | Safety Label |
Legend | DANGER DO NOT PUT HAND INTO OR UNDER MACHINERY/PELIGRO NO PONGA LA MANO DENTRO O DEBAJO DE LA MAQUINARIA |
Legend Color | White, Red, Black |
Color | Red/Black/White |
Environment | Outdoor Durability 5-7 years |
Material | Dura-Polyester Vinyl |
Part Features | Rounded corners and scored backing for quick peel-off and application, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, |
UPC | 61305609517 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |