Resist wear and tear with our long-lasting, pre-printed wire label book. Provide clear identification for years to come.
Product Type | Pre-Printed Wire Marker Book |
Sub Brand | StrongHold™ |
Background Color | White |
Legend Color | Black |
Legend | 1 thru 45 |
Material | Vinyl Cloth |
Number of Markers | 100 |
Number of Markers per Legend | 10 |
Standards Met | RoHS Compliant |
Marker Length (In.) | 1.38 |
Marker Length (mm) | 35.05 |
Marker Width (In.) | 0.22 |
Marker Width (mm) | 5.58 |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.65 |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Configuration |
---|
UPC | 07498394802 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | StrongHold Marker Books Product Bulletin SFCB22 | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Pre-Printed Wire Markers Part Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |