globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Wire Marker Card, Vinyl Cloth, 'A-Z'

Specifications

Color White
Write-On Area Height (In.) 9.25
Write-On Area Height (mm) 235.9
Marker Width (In.) 0.25
Marker Width (mm) 6.4
Material Vinyl Cloth
Maximum Operating Temperature (°C) 77
Maximum Operating Temperature (°F) 170
Minimum Operating Temperature (°C) -46
Minimum Operating Temperature (°F) -50
Number of Markers per Card 36
Legend A thru Z
Marker Length (In.) 1.5
Marker Length (mm) 38.1
Maximum Cable Diameter (In.) 0.38
Maximum Cable Diameter (mm) 9.6
Product Type Wire Marker Card
Standards Met RoHS Compliant
Sub Brand StrongHold™
Overall Width (In.) 0.25

Packaging Detail

UPC 07498394400
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0036
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0143

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}