StrongHold PCMB-13 Pre-Printed Wire Marker Books are conveniently pocket-sized and contain wire labels printed on vinyl cloth. Markers are durable enough for up to 5 years and are designed to withstand various outdoor environments. They can also be torn in half to label each end of the conductor. Legend: +,-,AC,DC,PNG,NEUT,Blank, 21/45 markers per legend, and 12 pages per book.
Product Type | Pre-Printed Wire Marker Book |
Sub Brand | StrongHold™ |
Background Color | White |
Legend Color | Black |
Legend | +, -, AC, DC, POS, NEG, GND, NEUT, SPARE, Blank (write-on) |
Material | Vinyl Cloth |
Number of Markers | 852 |
Number of Markers per Legend | 71 |
Standards Met | RoHS Compliant |
Write-On Area Height (In.) | 5.63 |
Write-On Area Height (mm) | 143 |
Marker Length (In.) | 1.38 |
Marker Length (mm) | 35.05 |
Marker Width (In.) | 0.22 |
Marker Width (mm) | 5.58 |
Maximum Cable Diameter (In.) | 0.38 |
Maximum Cable Diameter (mm) | 9.65 |
Maximum Operating Temperature (°C) | 77 |
Maximum Operating Temperature (°F) | 170 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
UPC | 07498394812 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1329 |
Product Bulletins | StrongHold Marker Books Product Bulletin SFCB22 | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold Marker Book - Product Video | English | |
Part Drawings | Pre-Printed Wire Markers Part Drawing | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English | |
Technical References | Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |