2"X100-FT Non-Slip Marking Tape, BLACK
Note | Sold in US and Canada only |
Product Type | Floor Marking Tape |
Color | Black |
Material | Vinyl |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.48 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Thickness (In.) | 0.021 |
Overall Thickness (mm) | 0.533 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Application | (1) Use Non-Slip Tapes to Mark and Identify Aisles, Pathways, and Designated Locations in your Facility, (2) Dual-Layer, Color Vinyl and Clear Textured Vinyl Construction, (3) Strong Acrylic-Based Adhesive Peel-Off Back Liner, (4) Adhere to Clean, Smooth, Dry Surface, (5) Available in Solid Colors or with Messages |
Environment | Indoor |
Legend | BLANK |
Part Features | Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner, Roll size: 2" x 100-ft. |
Configuration |
---|
UPC | 61305610626 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0741 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |