FLR Sign, NONSLP,17"DIAMND, EYE PRO REQ
Note | Sold in US and Canada only |
Product Type | Non-Slip Floor Marking Shape |
Color | Black/Yellow |
Material | Vinyl |
Overall Width (In.) | 17 |
Overall Width (mm) | 431.8 |
Overall Length (ft.) | 1.41 |
Overall Length (m) | 0.429 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -18 |
Application | (1) Grab Attention with Non-Slip Floor Message Signs, (2) Self-Adhesive Vinyl Floor Signs are Sub-Surface Printed, (3) Overlaminated with Pebble-Textured, Non-Slip Layer, (4) Can withstand Heavy Foot Traffic, (5) Signs Adhere to Smooth, Clean, and Dry Surface |
Environment | Indoor |
Legend | EYE PROTECTION REQUIRED |
Part Features | Constructed of 20-mil self-adhesive vinyl, Sub-surface printed bold graphics and messages are overlaminated with a protective layer, Non-slip surface is pebble-textured for added durability, Permanent acrylic adhesive back with peel-off liner. |
UPC | 61305610353 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0033 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |