The Engineered cable entry system offers a high degree of of strain relief while maintaining IP/NEMA ingress sealing rating. The CESU2-RL508 is a Round Un-Terminated Cable Entry System. Locknut included is used for securement but is not UL approved. 1.99" (50.5 mm) diameter, with 7 Openings size 0.14" (3.6 mm mm) to 0.26" (6.6 mm) and 1 Opening size 0.24" (6.1 mm) to 0.39" (9.9 mm). Color is Black. Standard Package Quantity is 1PC.
Product Type | Cable Entry System Frame |
Application | Designed for Unterminated Cables |
IP Rating | IP65 |
Number of Frame Openings | 8 |
Outer Diameter (In.) | 1.99 |
Outer Diameter (mm) | 50.5 |
Cutout Diameter (In.) | 2 |
Cutout Diameter (mm) | 50 |
Installation Height (In.) | 0.35 |
Installation Height (mm) | 8.9 |
Maximum Compatible Panel Thickness (In.) | 0.08 |
Maximum Compatible Panel Thickness (mm) | 2 |
Minimum Compatible Panel Thickness (In.) | 0.06 |
Minimum Compatible Panel Thickness (mm) | 1.5 |
Self-Sealing | Yes |
Maximum Operating Temperature (°C) | 90 |
Maximum Operating Temperature (°F) | 194 |
Minimum Operating Temperature (°C) | -30 |
Minimum Operating Temperature (°F) | -22 |
Color | Black |
Material | Nylon 6.6/NBR/EDPM |
Standards Met | UR Recognized and cURus Recognized |
Shape | Round |
NEMA Rating | 1, 12 |
UPC | 61305685585 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0146 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.7311 |
Product Bulletins | Cable Entry Systems - French Product Bulletin FRCB3--SA-FRA | French (Français) | |
Product Bulletins | Cable Entry Systems - Product Bulletin FRCB3-SA-ENG | English | |
Product Bulletins | Sistema de Entrada de Cables (Pasamuros) Boletín de Productos FRCB3-SA-SPA | Spanish (Español) | |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Videos | Cable Entry Systems Video | English | |
Part Drawings | CESU2-RL Control Drawing 00872EBF-DC | English | |
Installation Documents | Cable Entry Systems Instruction Sheet | English | |
Cable Entry System Timelapse Comparison - Round | English | ||
3D CAD Models | CAD Model | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Case Studies | Cable Entry Systems Case Study FRCS1 | English | |
Technical References | Cable Entry Systems Punches and Dies Reference | English |