Effectively shield wires and cables from extreme heat with our high-temperature fiberglass insulating tubing, offering flexible protection for irregular shapes in industrial environments.
Material | Fiberglass |
Color | Silver |
Resistance Properties | Abrasion-Resistant |
Maximum Operating Temperature (°C) | 649 |
Maximum Operating Temperature (°F) | 1200 |
Nominal Diameter (In.) | 1 |
Nominal Diameter (mm) | 25.4 |
Overall Length (ft.) | 100 |
Overall Length (m) | 30.5 |
Product Type | Insulated Tubing |
Insulated | Yes |
Configuration |
---|
UPC | 61305682679 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1558 |
Std. Ctn. Qty. | 2 |
Std. Ctn. Volume (cf) | 0.3115 |
Videos | Abrasion Protection Products Video | English | |
Part Drawings | Fiberglass Insulating Tubing Part Drawing 01025EBE-DS | English | |
Selection Guides | Wire Abrasion Protection Selection Guide FRSG8-WW-ENG | English |